Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
BLG01
Bill of material
BLG01-DC24V-D50-W200-10-Z-S-A-L
CODE
LX1
AA
LX2
A1
LX3
A2
CZ1
S45C
CZ2
S45C
BMCL1
DX
BMCL2
DX
DC24
DC24V
D
50 mm
W
mm
Enter value for W
mm
cm
inch
ft
SDDM
WGXC
DJ
S
QDLJFC
A
AZFC
T
t
1.5 mm
L
239 mm
BF
210 mm
DD
d
11.0 mm
E
208 mm
A
19 mm
L1
600 mm
M
M8x16
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models