Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLG13_15 - Nameplate
Bill of material
BLG13-A100-B50-T1
CODE
Code
TYPE
Type
Nameplate
MAT
Material
ST
Surface Treatment
A
100 mm
B
mm
T
1 mm
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    FCNP - Name Plate
    Ipf Electronic
    Multi-function counters
    SMC Corporation
    VVQ1000-N - Name Plate
    Festo
    IBS - inscription label
    Yiheda 3D Electronic Gallery
    MAJ01_11 - Rotary Shaft, Straight Rod, Tension Type
    Yiheda 3D Electronic Gallery
    BLH97 - Label - Triangle type · Caution class
    Yiheda 3D Electronic Gallery
    BME11_15 - Protractor 90°
    Yiheda 3D Electronic Gallery
    BLU01_04 - Label · triangle
Previews
3D
Dimension
2D
Download CAD models