Catalog navigation
CADモデル選択
選択可能な製品数: 9
HELP_VARIABLE
Company
Goebel
Description
Blind rivet nuts and screws GO-NUT hexagonal shank blind rivet nuts flat head galvanized steel
Bill of material
7550600100
D
Diameter
mm
ART
Part ID
KTXT
Short text
GO-NUT, blind rivet nuts, flat head, hexagonal shank, open shank end
MATD
Mandrel material
Galvanized steel [ AISI 1008 ]
L
Length of shaft
mm
S
Clamping range
mm
SW
Shank diameter
mm
SW1
Key-width
mm
SE
Diameter
mm
D2
Hole in the screw-on component
mm
K
Head height
mm
P
Pull-In
N
MAXT
Maximum torque / tightening torque
N/m
F
Form
EAN
EAN Code
SKU
SKU Number
ZTN
Customs tariff number
73181640
SD
Layer thickness
8 μm
ROHS
Restriction of hazardous substances
Yes
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)