Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Goebel
Description
Blind rivet nuts and screws GO-NUT partially hexagonal shank blind rivet nuts small countersunk head stainless steel A2
Bill of material
7550512200
D
Diameter
mm
ART
Part ID
KTXT
Short text
GO-NUT, blind rivet nuts, small countersunk head 90°, partial hexagon shank, open shank end
MATD
Mandrel material
Stainless steel A2 [ AISI 302 ]
L
Length of shaft
mm
S
Clamping range
mm
SW
Shank diameter
mm
SW1
Key-width
mm
D2
Hole in the screw-on component
mm
K
Head height
0.6 mm
P
Pull-In
N
MAXT
Maximum torque / tightening torque
N/m
F
Form
EAN
EAN Code
SKU
SKU Number
ZTN
Customs tariff number
73181631
SD
Layer thickness
- μm
ROHS
Restriction of hazardous substances
Yes
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir