Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL01_17 - Quick Locker Knob Type
Bill of material
BLL17-10
CODE
Code
TYPE
Type
MAT1
Body Material
SUS303
MAT2
Knob material
MAT3
Shaft Material
SUS420
MAT4
Pin material
SUS303
SP
Specifications
THI
Applicable Plate Thickness
6~10
D
25
D1
20
D2
D2(h9)
14
D3
5
PCD
P.C.D
21
H
19.0
H1
6.5
M
M2deep3
L
15.5
N1
clamp force
60 N
N2
shear strength
1800 N
N3
tensile strength
1200
SUI
Suitable bushing
LINK
Website Link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models