Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
bll30 - Positioning and locking ball lock shaft
Bill of material
BLL30-d13-13
CODE
code
BLL30
TYPE
type
Positioning and locking ball lock shaft
MAT1
Body material
40CrNi2MoA
SURFACE
surface treatment
black anodized
HARDNESS
hardness
40~45HRC
WORKING
Working temperature
-30~200℃
DD
Ball lock shaft diameter d
HH
Applicable fixture plate thickness ±0.13
B
6
D
22
L
27.6
H
opposite hexagon
2.5
SCREW
Screw torque (recommended)
1.0 N.m
SCREW1
Screw torque (max)
1.2 N.m
FORCE
Clamping force (recommended)
2.7 KN
FORCE1
Clamping force (max)
3.3 KN
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models