Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL31_32 - Locating Lock Ball Receptacle
Bill of material
BLL31-d13
CODE
code
TYPE
type
MAT
material
40CrNi2MoA
SURFACE
surface treatment
black anodized
HARDNESS
hardness
50~54HRC
WORKING
Working temperature
-30~200℃
DD
Applicable ball lock shaft diameter d
D
D1
TT
t
M
Applicable screw M
PCD
p.c.d
T
Base plate thickness T (min)
20
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models