Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL45 - Quick Lock, knob type, power type
Bill of material
BLL45-20
CODE
code
BLL45
TYPE
type
Power type, knob type
MAT1
Body material
SUS303
MAT2
Knob material
SUS13
ANNEX
annex
Hexagon Bolts (3pcs)
SPE
Specifications
20
APP
Applicable plate thickness
6~20
CF
Clamping force
400 N
STR
shear strength
4800 N
STR1
tensile strength
1600 N
ATT
Apply to the cam sleeve
BLL53-9
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models