Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
BLMJ, BLMS - Spherical Balls - Metric Specification
Bill of material
BLMJ4
PN
Part Number
MAT
Material
C
Class
28
G
Gauge
+/-10 µm
HARD
Hardness
61~67HRC
SPEC
Specfication
JIS B1501
NO
No.
SD
mm
FD
Fixed Diameter (Max.)
0.7 µm
S
Sphericity (Max.)
0.7 µm
SR
Surface Roughness (Max.)
0.05 µm
DS
Diameter Size Variation of the Lot (Max.)
1.4 µm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models