Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Block Joint -K- - accessories
Bill of material
4005123 Blockverbinder -K- M6
ARTIKEL
Article description
Block Joint -K-
TYPE
Type
M6
BEST
Order-no.
NUT
slot goemetry
mm
A
32 mm
B
12 mm
C
20 mm
F
2 mm
M
M6
D
12.5 mm
E
7 mm
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
Weight
0.026 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Wartungsintervall für den Artikel
keine Notwendigkeit
INFOWWW
Further information on the website RK Rose + Krieger
Information
WEEE
Registrierungsnummer WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models