Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Block Joint -L- - accessories
Bill of material
4008122 Blockverbinder -L- (Nut= 30)
ARTIKEL
Article description
Block Joint -L-
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
NUT1
Slot geometry 1
mm
BEST
Order-no.
A
20 mm
B
24 mm
C
20 mm
D
10 mm
E
8 mm
F
5.5 mm
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
Weight
0.014 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir