Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ19 - Vacuum pipe fittings/Clip on cross
Bill of material
BLQ19-16
CODE
Code
BLQ19
TYPE
Type
Clamped Four-Way
STD
Standard
KF
MAT
Material
SUS304
SPE
Specifications
A
30 mm
L
80 mm
L1
40 mm
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models