Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ29 - Vacuum pipe fittings/Vacuum sealing ring
Bill of material
BLQ29-10
CODE
Code
BLQ29
TYPE
Type
Vacuum sealing ring
STD
Standard
KF
MAT
Center Ring
SUS304
MAT1
Sealing Ring
Fluororubber
SPE
Specifications
B
14 mm
C
8 mm
LINK
Hyperlinks
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models