Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ30 - Vacuum pipe fittings / welding chucks / KF standards
Bill of material
BLQ30-10
CODE
Code
BLQ30
TYPE
Type
Socket Welding Type
STA
Standard
KF
MAT
Material
SUS304
SPE
Specifications
A
30 mm
B
12.2 mm
D
14.0 mm
L
20 mm
LIINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models