Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLQ31 - Vacuum pipe fittings / welding chucks / KF standards
Bill of material
BLQ31-10
CODE
Code
BLQ31
TYPE
Type
Butt-Welding Type
STA
Standard
KF
MAT
Material
SUS304
SPE
Specifications
A
30 mm
B
12.2 mm
D
14.0 mm
L
20 mm
LIINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models