Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
BLUES - Sheet Metal Mounting Plates / Brackets - Convex Bent Type - BLUES
Bill of material
BLUES-SP-A30-B20-T0.8-H10-V15-S0-W0-N0-D3
PN
Part Number
BLUES-SP-A30-B20-T0.8-H10-V15-S0-W0-N0-D3
TYPE
Type
BLUES
MS
Material Symbol
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
RR1
r
0.8 mm
BB
b
1.0 mm
HH
h
5 mm
GG
g
5 mm
H
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
ALT1
Corner Cut Change (4 Corners)
CC
CC 1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS
Hole Specification
FF
f
3.0 mm
ND
Nominal Diameter
mm
NDD
Through Hole Diameter (d)
0.0 mm
LSE
L Specification
L
L 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models