Catalog navigation
Selezione modello CAD
Prodotti disponibili: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLX51_53 - Step parallel pin standard type
Bill of material
BLX51-D3-803
CODE
code
TYPE
type
standard
THE
The tolerance
At one end p6 At one end h7
MAT1
National standard material
MAT2
Quite material
HRD
Hardness
D
mm
P6TOL
p6 The tolerance
+0.012/+0.006
H7TOL
h7 The tolerance
0/-0.01
SP
specification
L
8 mm
V
3 mm
V1
1.5 mm
LINK
Web Link
Webxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD