Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLX81_83 - Step Parallel Pin¡¤Through Hole Thread
Bill of material
BLX81-D6-1205
CODE
Code
TYPE
Type
Through-Hole Thread Type
THE
tolerance
One End p6 One End h7
MAT
Material
HRD
Hardness
D
mm
DPOOL
6,8,10,12 mm
P6THE
p6 Tolerance
+0.020/+0.012
H7THE
h7Tolerance
0/-0.012
SP
Specifications
M
4 mm
L
12 mm
V
5 mm
V1
2.0 mm
V2
5 mm
LINK
Website
Website Connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir