Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
BMFRS,G-BMFRS,SL-BMFRA, SH-BMFRA, SHD-BMFRA, SL-G-BMFRA, SH-G-BMFRA, SHD-G-BMFRA, SL-BMFRAA, SH-BMFRAA, SL-G-BMFRAA, SH-G-BMFRAA - Precision Cleaning Manifold Blocks - Pneumatic - Thread Diameter Selectable Type
Bill of material
SL-BMFRA2-25-5
PN
Part Number
MAT
Material
ST
Surface Treatment
STS
Screw Type Selection
CM
Cleaning Method
NO
No.
AZ
A Block Square
STD
Standard Thread Diameter (Rc (PT)/ M (Coarse))
J4
J(Rc(PT)/M(Coarse Thread)) Selection
K
K(Rc(PT)/M(Coarse Thread)) Selection
M5
CSE
C Specification
C4
C(Rc(PT)/M(Coarse Thread)) Selection
DSE
D Specification
D4
D(Rc(PT)/M(Coarse Thread)) Selection
ESE
E Specification
E4
E(Rc(PT)/M(Coarse Thread)) Selection
FSE
F Specification
F4
F(Rc(PT)/M(Coarse Thread)) Selection
GSE
G Specification
G4
G(Rc(PT)/M(Coarse Thread)) Selection
HSE
H Specification
H4
H(Rc(PT)/M(Coarse Thread)) Selection
USE
U Specification
U4
U(Rc(PT)/M(Coarse Thread)) Selection
VSE
V Specification
V4
V(Rc(PT)/M(Coarse Thread)) Selection
WSE
W Specification
W4
W(Rc(PT)/M(Coarse Thread)) Selection
XSE
X Specification
X4
X(Rc(PT)/M(Coarse Thread)) Selection
YSE
Y Specification
Y4
Y(Rc(PT)/M(Coarse Thread)) Selection
ZSE
Z Specification
Z4
Z(Rc(PT)/M(Coarse Thread)) Selection
P
20 mm
FF
f
16 mm
AA
a
8.0 mm
BB
b
5.0 mm
DD
d
4.5 mm
DD1
d1
8.0 mm
HH
h
4.5 mm
ALT1
P Dimension
PC
PC 1mm Increment
mm
ALT2
P Dimension
PCW
PCW 1mm Increment
mm
ALT3
P Dimension
PCT
PCT 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models