Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMG46 - Compression pipeline accessories/Internal threaded joint
Bill of material
BMG46-15
CODE
Code
BMG46
TYPE
Types of
Internal threaded joint
STA
standard
DIN
MAT
material
SUS304
NOM
Nominal size
D
16.0 mm
R
Rp1/2 mm
L
55 mm
LTOL
L
±2 mm
T
0.8 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models