Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BMH 205 - Medium inertia AC-servo motor
Bill of material
BMH2051P01A1A
TYP
Product family
Medium inertia AC-servo motor
GM
Flange size
205 mm
MG
Length (Length of motor)
WK
Winding type
mean speed
MSW
Shaft
GS
Encoder
HB
Brake
ES
Connection
MSM
Mount standard
international IEC standard
A
321 mm
B
80 mm
C
38 k6 mm
D
10 N9 mm
E
5 mm
F
70 mm
G
5 mm
H
Thread
DIN 332-D M12
PF
Passfeder (N9)
DIN 6885-A10x8x70
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models