Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider Electric
Description
BMH 70 - Medium inertia AC-servo motor
Bill of material
BMH0701P01A1A
TYP
Product family
Medium inertia AC-servo motor
GM
Flange size
70 mm
MG
Length (length of motor)
WK
Winding type
MSW
Shaft
GS
Encoder
HB
Brake
ES
Connection
MSM
Mount standard
international IEC standard
A
122 mm
B
23 mm
C
11 k6 mm
D
4 N9 mm
E
2.5 mm
F
18 mm
G
2.5 mm
H
Thread
DIN 332-D M4
PF
Passfeder (N9)
DIN 6885-A4x4x18
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models