Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMIASP - Manifold Blocks - Pneumatic - Pitch Configurable BMIAS_Series - 25 Square
Bill of material
BMIASP3-Q1-R1-G1-K1-P15
PN
Part No.
MAT
Material
5052 Aluminum Alloy
NP
Normal Pressure
1 MPa Approximately 10kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)) Selection
1/8
S
S (Rc (PT)) Selection
1/8
G
G (Rc (PT)) Selection
1/8
K
K (Rc (PT)) Selection
1/8
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
25 mm
B
25 mm
E
20 mm
F
12.5 mm
X
10 mm
Y
4 mm
DD
d (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models