Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMIFP, BMIFRP, G-BMIFP, G-BMIFRP - Manifold Blocks - Hidraulic - Pitch Configurable BMIF_Series - 40 Square
Bill of material
BMIFP3-R1-S1-G2-K2-P25
PN
Part No.
MAT
Material
ST
Surface Treatment
Trivalent Chromate
STS
Screw Type Selection
MH
Mounting Hole Selection
NO
No.
R
R (Rc (PT)/ NPT) Selection
S
S (Rc (PT)/ NPT) Selection
G
G (Rc (PT)/ NPT) Selection
K
K (Rc (PT)/ NPT) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
40 mm
B
40 mm
E
35 mm
F
20 mm
X
20 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11 mm
HH
h (Mounting Hole)
6.5 mm
M
M (Mounting Hole)
M6
D1
D1 (Mounting Hole)
9.5 mm
DD1
d1 (Mounting Hole)
5.1 mm
HH1
h1 (Mounting Hole)
5.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models