Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK50 - Magnet with seat Button type
Bill of material
BMK50-D13
CODE
code
BMK50
TYPE
type
Pushbutton type
MAT
Magnet material
Alnico magnets
SUR
Magnet surface treatment
Spray (red)
HEA
Heat resistant temperature
180℃
POL
Surface magnetic poles
S
POL1
Reverse magnetic pole
N
D
L
10.0
DD1
d1
4.5
HH
h
5.0
DD2
d2
7.0
W
4.5
ATT
Attraction N(kgf)
7
WEIGHT
weight (g)
3
LINK
weblink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models