Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMK91 - Magnetic fluid sealing device/hollow shaft type
Bill of material
BMK91-d10
CODE
Code
BMK91
TYPE
Type
Magnetic fluid sealing device/hollow shaft type
MAT
Shell material
SUS316
MAT1
Sealing medium material
magnetic fluid
WD
Operating temperature
-20~80°C °C
DD
d
mm
DDTOL
d tol
+0.03/+0.01 mm
PD
Matching shaft diameter
10 mm
PDTOL
PD tol
-0.01/-0.03 mm
D
90 mm
D1
51 mm
D2
34 mm
PCD
P.C.D
70 mm
L
78 mm
L1
64.0 mm
M
Locking screw
M5
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models