Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
BMPJ, BMSJ_body - Ball Plunger - Fine Thread Type
Bill of material
BMPJ4body
PN
Part No.
LS
Load Selection
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
52100 Bearing Steel
HARDB
Hardness of Ball
55HRC~
MATSSPR
Material of Spring
SWP-B
MATS
Material of Spacer
304 Stainless Steel
OT
Operating Temperature
-30~80 deg Celsius
M
PITCH
Pitch (Fine)
mm
DD
d of Metal Ball
mm
S
S of Metal Ball
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N
LOMAX
Load Max.
N
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés