Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMSW, BMSWA, G-BMSW, G-BMSWA - Manifold Blocks - Pneumatic Two-Series BMSW Series
Bill of material
BMSWZA3-Q1-G1-K1
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT)/ M (Coarse)) Selection
K
K (Rc (PT)/ M (Coarse)) Selection
P
P Pitch
20 mm
N
N No. of Pitches
PT
Port Threads
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models