Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMTAF, BMTAFA, G-BMTAF, G-BMTAFA - Manifold Blocks - Pneumatic - Pitch Standard BMTAF_Series - 30x40 Square
Bill of material
BMTAF3-Q1-R1-S1-G1-K1
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1MPa Approximately 10kgf/cm**2 or Less
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)/ NPT/ M (Coarse)) Selection
R
R (Rc (PT)/ NPT/ M (Coarse)) Selection
S
S (Rc (PT)/ NPT/ M (Coarse)) Selection
G
G (Rc (PT)/ NPT/ M (Coarse)) Selection
K
K (Rc (PT)/ NPT/ M (Coarse)) Selection
P
P Pitch
30 mm
N
N No. of Pitches
PT
Port Threads
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
DD
d (Mounting Hole)
5.5 mm
D
D (Mounting Hole)
9.5 mm
HH
h (Mounting Hole)
5.5 mm
M
M (Mounting Hole)
M5
D1
D1 (Mounting Hole)
8 mm
DD1
d1 (Mounting Hole)
4.2 mm
HH1
h1 (Mounting Hole)
4.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models