Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
Misumi
Description
BMUL - Manifold Blocks - Hidraulic - Pitch Standard BMUL_Series - 70 Square
Bill of material
BMUL2-Q6-R6-G8-K8
PN
Part No.
MAT
Material
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
NP
Normal Pressure
20.6 MPa Approximately 210kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No. of Circuits
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
G
G (Rc (PT))
1
K
K (Rc (PT))
1
P
P Pitch
60 mm
N
N Pitches
PT
Total No. of Threads
A
70 mm
B
70 mm
E
40 mm
F
35 mm
X
25 mm
Y
9 mm
DD
d (Mounting Hole)
8.5 mm
D
D (Mounting Hole)
14 mm
HH
h (Mounting Hole)
8.5 mm
M
M (Mounting Hole)
M8
D1
D1 (Mounting Hole)
11 mm
DD1
d1 (Mounting Hole)
6.8 mm
HH1
h1 (Mounting Hole)
6.5 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir