Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
BMZAFLP, BMZAFLAP, G-BMZAFLP, G-BMZAFLAP - Manifold Blocks - Pneumatic (40 Square) -Horizontal Non-Through Hole- Pitch Configurable
Bill of material
BMZAFLP3-Q1-G2-P25
PN
Part No.
MAT
Material
Aluminum Alloy
ST
Surface Treatment
STS
Screw Type Selection
MOP
Max Operating Pressure
1 MPa Approximately 10kgf/cm**2 or less
NO
Number of Circuits
Q
Q (Rc (PT)/ M (Coarse)) Selection
G
G (Rc (PT)) Selection
P
P Pitch 1mm Increment
mm
Enter value for P
P Pitch 1mm Increment
mm
cm
inch
ft
N
N No. of Pitches
PT
Port Threads
A
40 mm
B
40 mm
E
25 mm
F
25 mm
X
7.0 mm
Y
7 mm
DD
d (Mounting Hole)
6.6 mm
D
D (Mounting Hole)
11.0 mm
HH
h (Mounting Hole)
6.5 mm
ALT
Reversed G Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models