Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 10639 - Screwdriver Bits 1/4" for phillips drive screws, long type (DIN 3128), plain
Bill of material
BN 10639 3060617 screwdriver bit 1/4 1
BNARTNR
Identification
BNNORM1
DIN 3128
BNMAT
Material
Steel heat-treated
BNSURFACE
Surface
plain
GROESSE
M
mm
L1
Length
50 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型