Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1067 - Slotted oval countersunk head machine screws (~DIN 964 A; ~ISO 2010), PA 6.6, natural
Bill of material
BN 1067 1403788 slotted oval countersunk head screw M4x20
BNARTNR
Identification
BNNORM2
~DIN 964 A
BNNORM1
~ISO 2010
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
X
Length of the thread run-out
0.000 mm
DK
Head diameter
mm
F
~
mm
K
Head height max.
mm
N
Width of slot
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models