您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1355 1117076 circlip for shafts 3.2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.300 Retaining rings for shafts and bores
01.300.300.20 Securing elements for shafts
BN 680, BN 1355 Circlips for shafts stacked
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_300/01_300_300_20/bn_680_1355/bn_1355.prj},{NB=BN 1355 1117076 circlip for shafts 3.2},{CNSORDERNO=1117076},{BNARTNR=1117076},{BNNORM1=DIN 6799},{BNNORM2=},{BNMAT=INOX 1.4568},{CNSMAT=INOX 1.4568},{D1=3.200},{D2=7.300},{A=2.700},{S=0.600},{TOLERANZ=+/-0,02},{D3MIN=4.000},{D3MAX=5.000},{MMIN=0.640},{NMIN=1.000},{BNNORM3=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1355 - Circlips for shafts stacked (DIN 6799), 14568, stainless steel 1.4568
Bill of material
BN 1355 1117076 circlip for shafts 3.2
BNARTNR
Identification
1117076
1117076
BNNORM1
DIN 6799
BNMAT
Material
Stainless steel 1.4568
D1
Nominal dimension
3.200
3.200
mm
D2
Outer diameter
7.300
7.300
mm
A
2.700
2.700
mm
S
Thickness
0.600
0.600
mm
TOLERANZ
Tolerance
+/-0,02
mm
D3MIN
min.
4.000
4.000
mm
D3MAX
max.
5.000
5.000
mm
MMIN
min.
0.640
0.640
mm
NMIN
min.
1.000
1.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求