Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14230 - Tubular handles for fastening with socket screws (Elesa® M.1043-EP), anthracite
Bill of material
BN 14230 1803727 tubular handle 37721
BNARTNR
Identification
BNNORM1
Elesa® M.1043-EP
BNMAT
Material
Aluminum tube plastic coated - Handle shanks-technopolymer glass-fiber reinforced
BNSURFACE
Surface
anthracite
CODE
Code
DESCRIPTION
Description
DIM01
l
mm
DIM02
f
mm
DIM03
h
78 mm
DIM04
C
38 mm
DIM05
l1
mm
DIM06
l2
57 mm
DIM07
l3
18 mm
DIM08
h1
60 mm
DIM09
h4
15 mm
DIM10
d2
4 mm
DIM11
d3
30 mm
DIM12
d
10.5 mm
DIM13
d1
16.0 mm
DIM14
h2
25 mm
DIM15
h3
15.0 mm
DIM16
F2
N
WEIGHT
Weight [grams]
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型