Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1430 - Weld bushing tip ignition, with internal thread (DIN 32501-5; ~ISO 13918 IT), steel, copper plated
Bill of material
BN 1430 1207911 weld bushing M3x20
BNARTNR
Identification
BNNORM1
DIN 32501-5
BNNORM2
~ISO 13918 IT
BNMAT
Material
Steel
BNSURFACE
Surface
copper plated
D1
Diameter ±0.1
mm
D2
Thread
L1
Length +0.6/0
mm
L2
~
mm
B
+0.5/0
mm
E2
min.
mm
D3
Diameter ±0.2
mm
D4
Diameter ±0.08
0.75 mm
L3
Diameter ±0.05
0.80 mm
H
mm
Enter value for H
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models