Catalog navigation
CAD model selection
Selectable products: 97
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 15 - Hex socket head cap screws with low head and pilot recess, partially / fully threaded (DIN 6912), cl. 08.8 / 8.8, black
Bill of material
BN 15 1017144 hex socket head cap screw M8x60
BNARTNR
Identification
BNNORM1
DIN 6912
BNMAT
Material
Steel 08.8 / 8.8
BNSURFACE
Surface
black
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
DK
Head diameter
mm
DA
Inner diameter of bearing surface max.
mm
DH
Key leadership diameter min.
mm
DS
max.
mm
DW
Diameter of the bearing face
mm
E
min.
mm
F
Max transition.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
T1
Depth / key leaders min.
mm
V
Chamfer max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models