Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1935 - Pozi Euro screws form Z, with double-start thread, zinc plated blue
Bill of material
BN 1935 1430874 cross recessed Euro screw 6.3x13
BNARTNR
Identification
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated blue
D1
Nominal thread diameter
6.3 mm
D2
Head diameter max.
7.000 mm
D3
9.000 mm
L
Nominal length
mm
K
Head height ~
2.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models