Catalog navigation
CAD model selection
Selectable products: 135
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20234 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated with thicklayer passivation
Bill of material
BN 20234 3370345 hex head screw M10x20
BNARTNR
Identification
BNNORM1
DIN 933
BNNORM2
ISO 4017
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated with thick layer passivation
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Thread pitch
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance max.
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
mm
DA
Inner diameter of bearing surface max.
mm
DW
Diameter min.
mm
E
Width across corners min.
mm
K
Nominal head height
mm
R
Transition radius under head min.
mm
S
Across-flats-dimension max.
mm
X
Thread rudiment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models