Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20323 - Twist holder, PA 6.6, natural
Bill of material
BN 20323 3390138 twist holder 6x19.4
BNARTNR
Identification
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
natural
A
mm
B
mm
C
mm
D
7.5 mm
E
2 mm
BD
Drill diameter
4,8-4,9
KL
Clamp length
1,2-2,2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models