Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20564 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), steel W1, zinc plated
Bill of material
BN 20564 3510340 hose clamp with worm gear drive A 50-70
BNARTNR
Identification
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-L
BNMAT
Material
Steel W1
BNSURFACE
Surface
zinc plated
FS
For tube-diameter d1
D
Nominal diameter
mm
Enter value for D
Nominal diameter
mm
cm
inch
ft
B1
Band width ±1
9 mm
S1
Band thickness
mm
B2
Width max.
14.000 mm
L
Length
mm
H1
Height max.
10.000 mm
H2
Height ±1
8.000 mm
H3
Height min.
4.000 mm
N
Distance +0.31/+0.06
1.200 mm
S2
Thickness
mm
T
Distance ±0.3
1.600 mm
AD
Tightening torque max.
Nm
DR
Pressure max.
bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models