您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20589 3541736 Pozi pan head machine screw M4x30
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 20589 Pozi pan head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_20589/bn_20589.prj},{NB=BN 20589 3541736 Pozi pan head machine screw M4x30},{BNARTNR=3541736},{CNSORDERNO=3541736},{BNNORM1=DIN 7985 A},{BNNORM2=~ISO 7045},{CNSMAT=Aluminium P65},{BNMAT=Aluminium P65},{BNSURFACE=natur eloxiert},{D=4.000},{P=0.700},{L=30.000},{A=1.400},{BX=22.000},{DA=4.700},{DK=8.000},{K=3.250},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.300},{VERS=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20589 - Pozi pan head machine screws form Z (DIN 7985 A, ~ISO 7045), aluminum P65, natural anodized
Bill of material
BN 20589 3541736 Pozi pan head machine screw M4x30
BNARTNR
Identification
3541736
3541736
BNNORM1
DIN 7985 A
BNNORM2
~ISO 7045
BNMAT
Material
Aluminum P65
BNSURFACE
Surface
natural anodized
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Pitch
0.700
0.700
mm
L
Nominal length
30.000
30.000
mm
A
Distance from the last full form thread to the bearing face
1.400
1.400
mm
B
Thread length
28.600
28.600
mm
DA
max.
4.700
4.700
mm
DK
Head diameter
8.000
8.000
mm
K
max.
3.250
3.250
mm
R
Transition radius under head
0.200
0.200
mm
RF
Radius of curvature of the lens head ~
8.000
8.000
mm
V
~
2.000
2.000
mm
X
Thread rudiment
1.750
1.750
mm
M
Wing diameter of cross recesses
4.300
4.300
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求