Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20597 - Phillips flat head countersunk drywall screws with coarse thread, phosphated
Bill of material
BN 20597 3589181 phillips flat head countersunk drywall screw 5.5x38
BNARTNR
Identification
3589181
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
phosphated
D1
Nominal thread diameter
5.5 mm
L
Nominal length
38.0 mm
D2
Head diameter max.
7.700 mm
H
0.800 mm
M
4.400 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models