Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20756 - Scaffold screw with metric thread, steel 5.8, zinc plated
Bill of material
BN 20756 9014285 scaffold screw 12x80
BNARTNR
Identification
BNMAT
Material
Steel 5.8
BNSURFACE
Surface
zinc plated
D1
Shank diameter
12 mm
DW
Eye-Ø
25 mm
TFIX
Max. usable length
mm
L1
Thread length
35 mm
L
Shaft length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models