Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20906 - Cover caps specially for hex sockets (Toproc®)
Bill of material
BN 20906 3613567 cover cap specially
BNARTNR
Identification
BNNORM1
Toproc®
BNMAT
Material
Polyamide PA
D2
14.000 mm
L
6.000 mm
SW
4.000 mm
NRCODE
FARBE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models