Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20911 - Hex socket window screws (Toproc® Rafix-K), steel case-hardened, zinc plated yellow, waxed
Bill of material
BN 20911 3613606 hexagon socket windows screw 7.5x120
BNARTNR
Identification
BNNORM1
Toproc® Rafix-K
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated yellow, waxed
D1
Nominal thread diameter
7.5 mm
L
Nominal length
mm
D2
Head diameter max.
12.000 mm
K
Head height ~
6.500 mm
SW
4.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models