Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20924 - Hexalobular (6 Lobe) socket cheese head frame screws, zinc plated blue, waxed
Bill of material
BN 20924 3615140 hexalobular socket frame cheese head screw 7.5x92
BNARTNR
Identification
BNMAT
Material
Steel case hardened
BNSURFACE
Surface
zinc plated blue, waxed
INNENSECHSRUN
TX25
D1
Nominal thread diameter
7.5 mm
L
Nominal length
mm
D2
Head diameter max.
7.500 mm
K
Head height ~
4.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models