Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20930 - Hexalobular (6 Lobe) socket cheese head frame screws, zinc plated blue, added lubricant
Bill of material
BN 20930 9014627 hexalobular socket frame cheese head screw 7.5x110
BNARTNR
Identification
BNMAT
Material
Steel case-hardened
BNSURFACE
Surface
zinc plated blue, added lubricant
INNENSECHSRUN
T30
D1
Nominal thread diameter
7.5 mm
L
Nominal length
mm
D2
Head diameter max.
8.300 mm
K
Head height ~
5.700 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models