Catalog navigation
CAD模型选择
可提供的产品: 115
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2105 - Hex socket flat countersunk head screws, fully threaded (ISO 10642; ~DIN 7991), A4
Bill of material
BN 2105 3807428 hex socket flat countersunk head screw M5x20
BNARTNR
Identification
BNNORM1
ISO 10642
BNNORM2
~DIN 7991
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
AL
Countersunk head angle +2 / 0
90.000 mm
DK
Head diameter max.
mm
DS
Diameter of the unthreaded shank max.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Keys wide nominal
mm
T
Depth of the driving feature min.
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型