You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2110 9012094 hex socket flat countersunk head screw M4x25
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 616, BN 2110, BN 4719 Hex socket flat countersunk head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_616_2110_4719/bn_2110.prj},{NB=BN 2110 9012094 hex socket flat countersunk head screw M4x25},{CNSORDERNO=9012094},{BNARTNR=9012094},{BNNORM1=DIN 7991},{BNNORM2=~ISO 10642},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=geschwärzt},{D=4.000},{P=0.700},{L=25.000},{BX1=14.000},{BX2=0.000},{BX3=0.000},{AL=90.000},{DK=8.000},{DS=4.000},{K=2.300},{R=0.200},{S=2.500},{E=2.870},{T=1.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2110 - Hex socket flat countersunk head screws, fully threaded (DIN 7991; ~ISO 10642), stainless steel A2, blackened
Bill of material
BN 2110 9012094 hex socket flat countersunk head screw M4x25
BNARTNR
Identification
9012094
9012094
BNNORM1
DIN 7991
BNNORM2
~ISO 10642
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
geschwärzt
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Pitch of thread
0.700
0.700
mm
L
Nominal length
25.000
25.000
mm
B
Thread length
21.300
21.300
mm
BX1
B for L <= 125
14.000
14.000
mm
BX2
B for 125<L<=200
0.000
0.000
mm
BX3
B for L > 200
0.000
mm
LS
Shank length min.
2.300
2.300
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
3.700
3.700
mm
AL
Countersunk head angle +2 / 0
90.000
mm
DK
Head diameter max.
8.000
8.000
mm
DS
Diameter of the unthreaded shank max.
4.000
4.000
mm
K
Head height max.
2.300
2.300
mm
R
Transition radius under head min.
0.200
0.200
mm
S
Keys wide nominal
2.500
2.500
mm
T
Depth of the driving feature max.
1.800
1.800
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求